Further kinematics

Antal produkter: 4

drylin HSQ | Lift/swivel unit | Stranded wire version

Product information
  • Toothed, hard-anodised and corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motors with stranded wire
fra 346,77 EUR/Stk.
Til produktsiden

drylin HSQ | Lift/swivel unit | Encoder version

Product information
  • Toothed, hard-anodised and corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motors with encoder
fra 515,98 EUR/Stk.
Til produktsiden

drylin SLQ | Linear module

Product information
  • Torque-resistant, lubrication-free linear module with low mass and dimensions in the workspace
  • Quiet and lightweight
  • Compact structure
  • Corrosion-resistant
  • No electronics in the working area
fra 236,99 EUR/Stk.
Til produktsiden

robolink® W draw-wire robots

Product information
  • Payload up to 0.5kg
  • Reach up to 650mm
  • Degrees of freedom: From 2 to 6
  • Speed: 6 picks/min
  • Optionally with gripper
  • Design flexibility
fra 7.457,14 EUR/Stk.
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h