drylin® NT telescopic guides

The drylin® NT product group consists of telescopic rails with continuous extension lengths of up to 600mm. Snap function is also available as an option. igus® offers a material combination of aluminium and plastic and guarantees quiet operation. The telescopic rails is lightweight and meet high hygiene requirements.

Antal produkter: 7

drylin® NTP-27 polymer telescopic guide

  • Complete telescopic guide made of iglidur polymer material
  • 3-piece structure made of igus® high-performance polymers
  • Extension length 150mm or 125mm
  • Quiet operation with no rolling elements
  • lubrication-free due to igus® high-performance polymers
  • Corrosion-free
  • Low clearance due to spring preload
  • Extension length 150mm available in 5 colours (anthracite, light grey, white, orange, blue)
  • PFAS free variant: NTP-27-18-41-125
fra 10,63 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
7 3 - 4 arbejdsdage
Til produktsiden

drylin® NT-35 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-resistant
fra 22,98 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
6 3 - 4 arbejdsdage
Til produktsiden

drylin® NT-60 telescopic rails

  • Robust polymer/aluminium version
  • Lightweight
  • Cost-effective
  • Corrosion-free
  • Individual millimetre precise extension lengths of up to 600mm are easy to configurate in our Configurator for Telescopic Rails in under 5 minutes.
fra 56,39 EUR/Stk.
10 produkter, hvoraf klar til afsendelse:
10 3 - 4 arbejdsdage
Til produktsiden

Telescopic rail, preloaded | drylin® NTV

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Constant drive forces with various preload options
  • With 27mm width very narrow type for 27mm groove
Special lengths available upon request!
fra 58,50 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
7 3 - 4 arbejdsdage
Til produktsiden

drylin® NT telescopic rails Heavy Duty

  • Telescopic extension up to 1,000mm in the application area up to max. +80°C
  • Telescopic rail can be ordered with infinite adjustment from 140 - 1,000mm
  • Selected coating with iglidur® IC-05, after test: linear short stroke, lasts up to four times longer than iglidur® IC-01
På forespørgsel
Til produktsiden

drylin® NT preloaded telescopic guides

  • Consistent telescopic rail due to spring pretensioning mechanism
  • Extensions lengths accurate to the millimetre up to 600mm
  • Load capacity of a drawer with two vertically installed systems, 450mm extension, load capacity 50N
  • No external lubrication
På forespørgsel
Til produktsiden

drylin NT 35 telescopic rail PTFE free

  • Metal-free center pull-out
  • Millimeter-precise full-extension, partial-extension and over-extension runners
  • Tested in the igus® laboratory
  • 100 % lubrication-free
  • Center section made of iglidur GLW ptfe/pfas free. The outer rails are made of anodized aluminium
På forespørgsel
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h