Cobots

Antal produkter: 21

ReBeL cobot 6 DOF

Product information
  • Number of axes: 6
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
fra 4.199,99 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL Cobot 5 DOF

Product information
  • Number of axes: 5
  • Load capacity (max.): 2.5 kg 
  • Repeatability: ±1 mm
  • Reach: max. 617 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 7.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
fra 3.599,00 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL cobot 4 DOF

Product information
  • Number of axes: 4
  • Load capacity (max.): 3 kg 
  • Repeatability: ±1mm
  • Reach: max. 495 mm 
  • Nominal reach: 350 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 6.2 kg
  • Possible area of application: service robotics, cobot functions preparation
  • Control system: plug and play or open source version
fra 2.999,99 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden
Nyt

ReBeL KID

Product information
  • Number of axes: 5
  • Payload (Max): 0.5kg
  • Repeatability: ±1mm
  • Reach: 313.6mm max
  • Own weight: 4 kg
  • Possible area of application: training centers, universities, teaching, educational institutions
  • Control: Plug and Play or Open Source variant
fra 3.499,00 EUR/Stk.
Til produktsiden

ReBeL fully integrated strain wave gear | Installation size 105

Product information
  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • For more information, see our ReBeL® Wiki
fra 641,77 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL fully integrated strain wave gear | Installation size 80

Product information
  • Fully integrated individual gearbox with motor, control system and encoder
  • output with encoder and mounting flange
  • Brushless DC motor (external rotor)
  • CAN-BUS motor driver board
  • 25% lighter than conventional strain wave gears due to igus® high-performance polymers
  • For more information, see our ReBeL® Wiki
fra 443,92 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL Skin protective cover

Product information
Custom-fit protective covers for the igus ReBeL with protection against various influences such as:
  • Dirt
  • Dust
  • Splashing water
  • Food contamination
  • Static charge
  • Flammability
  • Fire/ embers

Custom-fit case for the
ReBeL Cobot 4 DOF and
ReBeL Cobot 6 DOF
 
fra 181,37 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
[0} 3 - 4 arbejdsdage
Til produktsiden

Cable carrier for ReBeL Cobot

Product information
  • Easy and quick assembly and disassembly 
  • Fixation of the igus Cobots clamps via velcro tape
  • Complete silicon free which allows the use in the automotive industry
  • The e-chain is the TRE30.050.0B
fra 270,13 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
Til produktsiden

ReBeL gripper set - CobotPump

Product information
Complete set for connecting and integrating the CobotPump on the igus ReBeL.
  • Simple and quick commissioning
  • Small dimensions and low weight
  • Ideal for “pick & place” applications, for example

Included is:
  • CobotPump with ReBeL connection cable
  • 2 different suckers
  • Adapter plate including screws
fra 1.143,80 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL gripper set - SCHUNK EGP

Product information
Ready-to-connect gripper sets for the igus ReBeL with various gripper options.

Included is:
  • Gripper
  • Adapter plate + screws
  • Connection cable for ReBeL DIO on the 4th axis
fra 990,50 EUR/Stk.
4 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden
Nyt

ReBeL finger gripper

Product Information
  • Compatible with all igus ReBeL models
  • 4-finger gripper in hand design
  • Motion plastics for low weight
fra 1.840,00 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
Til produktsiden

ReBeL Education kit

Product information
  • Education kit for colleges, universities and educational institutions
  • Project panels with a connection to reality and scenarios from the igus factory
  • With ready-made educational documents for students and teachers; over 100 hours of learning material
  • Compatible with ReBeL Cobot 4DOF and 6 DOF
  • System can be expanded with additional components
Optionally available
fra 499,00 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL connection cable

Product infomration
  • Connection cable suitable for the igus ReBeL
  • Control different grippers easily and flexibly via DIOs
  • Connection to the 4th axis of the ReBeL
fra 69,00 EUR/Stk.
5 produkter, hvoraf klar til afsendelse:
[0} 24 - 48 timer
Til produktsiden

ReBeL cobot workstation

Product information
  • Modular
  • Cost-effective
  • Integrated easily and quickly
  • Cable gland
fra 4.970,00 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 3 - 4 arbejdsdage
Til produktsiden

ReBeL Base

Product information
Set consisting of
  • adapter plate
  • 2 quick release skewers
  • prefabricated drilling template
  • Height: 183 mm
  • Width: 300 mm
fra 64,86 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
[0} 48 - 72 timer
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h