Wear-resistant plastics for the laser sinter process (SLS)

The igus® plastic powder for laser sintering iglidur® i3 proved to have an abrasion resistance at least 3 times greater than conventional materials for laser sintering in tests conducted at the igus test laboratory. Especially for beta tests, prototypes, small batches or special mechanical engineering, new possibilities arise while designing with wear-stressed parts.

Kategorier
Filtrer
Which 3D printer do I use?
Specifications

Antal produkter: 6

iglidur® i3, laser sintering material

  • High wear-resistance and maximum stability
  • Good mechanical properties
  • Accurate surface details
  • For sliding applications and gears
  • Predictable gear service life
  • Can be processed with suitable commercially available laser sintering materials
fra 1.233,84 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 4 arbejdsdage
Til produktsiden
Nyt

iglidur® i230, laser sintering material

  • Higher application temperature up to 110 °C
  • Highest flexural strength of 94 MPa at 20 °C
  • Free from PTFE
  • Electrostatic dissipative (ESD)
På forespørgsel
Til produktsiden

iglidur® i6, laser sintering material

  • Food-safe according to FDA
  • Excellent abrasion resistance
  • Very robust
  • Accurate surface details.
  • Ideal for worm wheels
fra 1.297,95 EUR/Stk.
Til produktsiden

iglidur® i6-BLUE, laser sintering material

  • Excellent abrasion resistance
  • Tough
  • Accurate surface details
  • Ideal for worm wheels
  • Blue colour for optical detectability
  • Available with the 3D printing service from five days
fra 1.297,95 EUR/Stk.
Til produktsiden

iglidur® i8-ESD, laser sintering material

  • Electrostatically dissipative (ESD)
  • Excellent abrasion resistance
  • Increased rigidity
  • Colour: black (continuous)
  • Can be processed on all SLS systems with and without CO2 laser
  • Also available in 3D printing service in 1-3 days
fra 253,56 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
2 4 arbejdsdage
Til produktsiden
Nyt

iglidur® i9-ESD, laser sintering material

  • Electrostatically dissipative (ESD), without interference currents in live parts
  • Contact resistance 106 – 109 Ohm x cm
  • Increased rigidity
  • Colour: black (continuous)
  • Can be processed on all SLS systems with and without CO2 laser
  • Also available in 3D printing service in 5 – 10 days
fra 1.254,83 EUR/Stk.
Til produktsiden

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h