More iglidur® products

Antal produkter: 43

iglidur® J guide ring

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
fra 2,96 EUR/Stk.
25 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
16 48 - 72 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® G, two hole flange bearing, mm

  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
fra 3,53 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
1 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, two hole flange bearing, mm

  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good liquid media resistance
  • For wet environments
fra 3,88 EUR/Stk.
7 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, two hole flange bearing, mm

  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
fra 4,60 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, two hole flange bearing, mm

  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
fra 11,30 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
7 24 - 48 timer
1 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250 double flange bearings, MKM

  • Press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
fra 2,93 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, double flange bearing, MCM

iglidur® clip bearings are designed specifically for fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The bearings are secured in the sheet metal plate on both sides after fitting.
fra 1,31 EUR/Stk.
35 produkter, hvoraf klar til afsendelse:
27 24 - 48 timer
7 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM, mm

Low bearing clearance, very precise, easy assembly via incorporated slot, material: iglidur® M250, maintenance-free and predictable service life
fra 2,05 EUR/Stk.
12 produkter, hvoraf klar til afsendelse:
11 24 - 48 timer
1 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, split bearing, MYM-K, mm

  • with anti-rotation feature
  • low bearing clearance
  • very precise
  • easy installation due to inclined slot
  • Material: iglidur® M250
  • maintenance-free and calculable service life
fra 2,20 EUR/Stk.
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® M250, double-flange bearing, MDM

Clip-in double flange bearing with symmetrical flange. The large second flange lets the bearing absorb higher axial forces and secures it axially even in the event of loosely toleranced mounts.
fra 2,36 EUR/Stk.
1 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® PEP, multi-component bearing, mm

  • Can be used with any shaft material
  • Cost-effective
  • Easy installation
  • Low coefficients of friction
fra 3,17 EUR/Stk.
6 produkter, hvoraf klar til afsendelse:
4 24 - 48 timer
2 4 uger
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® polymer bearing with lip seal

  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
fra 4,13 EUR/Stk.
2 produkter, hvoraf klar til afsendelse:
1 24 - 48 timer
1 4 uger
Til produktsiden

iglidur® JVFM, clearance-free prestressed bearing with flange, mm

  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
fra 3,57 EUR/Stk.
9 produkter, hvoraf klar til afsendelse:
9 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JVSM, clearance-free preloaded bearing, mm

  • Standard product range from stock
  • radially and axially preloaded plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglidur® J
  • Maintenance-free and calculable service life
fra 2,46 EUR/Stk.
8 produkter, hvoraf klar til afsendelse:
8 24 - 48 timer
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® clip on, clips double flange bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 80 MPa
På forespørgsel
Til produktsiden
RoHS compliant
According to 2011/65/EU (RoHS 2)

Konsultation

We would be happy to answer your questions personally

Levering og vejledning

Personlig betjening:

Mandag til fredag fra 7:00 til 20:00.
Lørdag fra 8:00 til 12:00.

Online:

24h